IESNA:LM-63-2002
[TEST]P1071388
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D725U927-4F0-1E-UDD-SVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2605
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 40.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
286.6 287.5 280.9 269.4 260.3 250.2 233.4 215.4 203.1 189.8
168.8 148.8 135.6 123.2 103.5 83.1 69.8 56.5 38.3 27.5
22.9 20.6 16.6 13.3 11.4 9.6 7.4 5.5 4.6 3.7
2.9 2.2 1.7 1.3 0.6 3.1 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
286.6 286.6 280.9 270.2 262 252.3 235.6 217.7 205.3 192.5
172.1 151.9 139.5 125.8 105.8 86 73.1 60.8 43.9 29.8
23.4 19.4 15.5 12.2 10.3 8.9 6.3 4.9 4 3.5
2.3 1.6 1.2 0.7 0.6 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
286.6 284.3 279.7 271.5 263.7 255 240.3 222.4 210.5 196.3
175 153.8 139.6 126.3 107 89.9 78.9 67.5 52.6 39.1
30.9 24 14.9 10.3 8 6.6 4.6 3.3 2.9 2.4
1.7 1.1 1.1 0.7 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
286.6 286.6 284.3 278.4 272.9 264.7 251.2 232.4 218.6 204.9
183.8 162.9 150.1 137.3 118.1 100.1 87.7 76.3 59.6 44.7
35.5 27.2 15.9 7.5 5.7 4.8 4 2.7 2.3 1.8
1.7 1 0.6 0.6 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
286.6 286.1 283.7 279.2 274.6 267.7 255.1 236.8 223.1 211.7
191.6 172.5 160.2 146.9 127.6 109.4 96.1 85.6 66.4 48.7
37.8 26.8 11.4 7.1 5.7 4.8 3.4 2.7 2.3 1.8
1.1 1 0.6 0.6 0 0.1 0.6 11.4 36.8 73.1
100.3 130.2 172.3 220.2 251 280.1 325.8 366.8 396.7 422.1
460.7 495.7 517.9 540.6 570.1 599.9 619.4 635.7 661.3 683.6
698.1 710.4 728.2 742.1 750.3 757.5 767.3 774.5 778.6 781.3
784.8 785.4 783.1
286.6 286.6 284.3 278.4 272.9 264.7 251.2 232.4 218.6 204.9
183.8 162.9 150.1 137.3 118.1 100.1 87.7 76.3 59.6 44.7
35.5 27.2 15.9 7.5 5.7 4.8 4 2.7 2.3 1.8
1.7 1 0.6 0.6 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
286.6 284.3 279.7 271.5 263.7 255 240.3 222.4 210.5 196.3
175 153.8 139.6 126.3 107 89.9 78.9 67.5 52.6 39.1
30.9 24 14.9 10.3 8 6.6 4.6 3.3 2.9 2.4
1.7 1.1 1.1 0.7 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
286.6 286.6 280.9 270.2 262 252.3 235.6 217.7 205.3 192.5
172.1 151.9 139.5 125.8 105.8 86 73.1 60.8 43.9 29.8
23.4 19.4 15.5 12.2 10.3 8.9 6.3 4.9 4 3.5
2.3 1.6 1.2 0.7 0.6 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
286.6 287.5 280.9 269.4 260.3 250.2 233.4 215.4 203.1 189.8
168.8 148.8 135.6 123.2 103.5 83.1 69.8 56.5 38.3 27.5
22.9 20.6 16.6 13.3 11.4 9.6 7.4 5.5 4.6 3.7
2.9 2.2 1.7 1.3 0.6 3.1 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
286.6 286.6 280.9 270.2 262 252.3 235.6 217.7 205.3 192.5
172.1 151.9 139.5 125.8 105.8 86 73.1 60.8 43.9 29.8
23.4 19.4 15.5 12.2 10.3 8.9 6.3 4.9 4 3.5
2.3 1.6 1.2 0.7 0.6 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
286.6 284.3 279.7 271.5 263.7 255 240.3 222.4 210.5 196.3
175 153.8 139.6 126.3 107 89.9 78.9 67.5 52.6 39.1
30.9 24 14.9 10.3 8 6.6 4.6 3.3 2.9 2.4
1.7 1.1 1.1 0.7 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
286.6 286.6 284.3 278.4 272.9 264.7 251.2 232.4 218.6 204.9
183.8 162.9 150.1 137.3 118.1 100.1 87.7 76.3 59.6 44.7
35.5 27.2 15.9 7.5 5.7 4.8 4 2.7 2.3 1.8
1.7 1 0.6 0.6 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
286.6 286.1 283.7 279.2 274.6 267.7 255.1 236.8 223.1 211.7
191.6 172.5 160.2 146.9 127.6 109.4 96.1 85.6 66.4 48.7
37.8 26.8 11.4 7.1 5.7 4.8 3.4 2.7 2.3 1.8
1.1 1 0.6 0.6 0 0.1 0.6 11.4 36.8 73.1
100.3 130.2 172.3 220.2 251 280.1 325.8 366.8 396.7 422.1
460.7 495.7 517.9 540.6 570.1 599.9 619.4 635.7 661.3 683.6
698.1 710.4 728.2 742.1 750.3 757.5 767.3 774.5 778.6 781.3
784.8 785.4 783.1
286.6 286.6 284.3 278.4 272.9 264.7 251.2 232.4 218.6 204.9
183.8 162.9 150.1 137.3 118.1 100.1 87.7 76.3 59.6 44.7
35.5 27.2 15.9 7.5 5.7 4.8 4 2.7 2.3 1.8
1.7 1 0.6 0.6 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
286.6 284.3 279.7 271.5 263.7 255 240.3 222.4 210.5 196.3
175 153.8 139.6 126.3 107 89.9 78.9 67.5 52.6 39.1
30.9 24 14.9 10.3 8 6.6 4.6 3.3 2.9 2.4
1.7 1.1 1.1 0.7 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
286.6 286.6 280.9 270.2 262 252.3 235.6 217.7 205.3 192.5
172.1 151.9 139.5 125.8 105.8 86 73.1 60.8 43.9 29.8
23.4 19.4 15.5 12.2 10.3 8.9 6.3 4.9 4 3.5
2.3 1.6 1.2 0.7 0.6 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
286.6 287.5 280.9 269.4 260.3 250.2 233.4 215.4 203.1 189.8
168.8 148.8 135.6 123.2 103.5 83.1 69.8 56.5 38.3 27.5
22.9 20.6 16.6 13.3 11.4 9.6 7.4 5.5 4.6 3.7
2.9 2.2 1.7 1.3 0.6 3.1 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
